P21xxxB-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
4.60 Amps
Holding Torque
108 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.320 Ohms @ 25 C
Phase Inductance
1.20 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 77.9 128.0
500.00 74.9 128.7
1000.00 71.8 130.0
1500.00 68.4 124.5
2000.00 65.0 119.9
2500.00 61.3 116.1
3000.00 57.5 113.1
3500.00 53.5 110.7
4000.00 49.4 109.0
4500.00 42.8 108.0
5000.00 38.7 107.9
5500.00 35.2 106.2
6000.00 32.3 105.3
6500.00 29.7 104.9
7000.00 27.5 104.9
7500.00 25.6 105.2
8000.00 23.9 105.6
8500.00 22.3 106.2
9000.00 21.0 106.9
9500.00 19.8 107.8
10000.00 18.6 108.7