P21xxxA-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
2.80 Amps
Holding Torque
111 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.910 Ohms @ 25 C
Phase Inductance
3.40 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 80.2 128.4
500.00 74.7 113.3
1000.00 68.6 101.8
1500.00 62.0 91.4
2000.00 54.8 83.5
2500.00 47.1 77.8
3000.00 37.6 75.0
3500.00 32.3 74.6
4000.00 28.1 75.4
4500.00 24.8 77.0
5000.00 22.1 79.1
5500.00 19.9 78.9
6000.00 18.0 79.0
6500.00 16.4 79.2
7000.00 15.1 79.5
7500.00 13.9 79.9
8000.00 12.8 80.4
8500.00 11.9 80.8
9000.00 11.1 81.4
9500.00 10.3 81.9
10000.00 9.68 82.5