P21xxxA-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
5.60 Amps
Holding Torque
111 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.230 Ohms @ 25 C
Phase Inductance
0.900 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 80.2 128.4
500.00 77.5 133.6
1000.00 74.7 139.1
1500.00 71.7 134.6
2000.00 68.6 130.8
2500.00 65.4 127.7
3000.00 62.0 125.3
3500.00 58.5 123.4
4000.00 54.8 122.0
4500.00 51.0 121.1
5000.00 44.6 120.8
5500.00 40.7 118.5
6000.00 37.4 117.2
6500.00 34.6 116.5
7000.00 32.1 116.4
7500.00 29.9 116.6
8000.00 27.9 117.0
8500.00 26.2 117.7
9000.00 24.6 118.5
9500.00 23.2 119.5
10000.00 21.9 120.5