M22xxxG-J Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.500 Amps
Holding Torque
234 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
29.4 Ohms @ 25 C
Phase Inductance
110 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00259 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 171 132.3
500.00 76.9 57.2
1000.00 36.6 49.9
1500.00 22.7 49.9
2000.00 15.8 51.0
2500.00 11.7 52.5
3000.00 9.02 54.2
3500.00 7.18 55.9
4000.00 5.84 57.6
4500.00 4.83 59.4
5000.00 4.05 61.2
5500.00 3.44 61.8
6000.00 2.95 62.4
6500.00 2.55 63.0
7000.00 2.21 63.7
7500.00 1.92 64.3
8000.00 1.67 64.9
8500.00 1.45 65.6
9000.00 1.25 66.2
9500.00 1.07 66.9
10000.00 0.901 67.5