M22xxxC-J Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
1.57 Amps
Holding Torque
237 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
3.10 Ohms @ 25 C
Phase Inductance
11.4 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00259 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 173 130.5
500.00 145 99.1
1000.00 115 79.2
1500.00 79.8 65.7
2000.00 59.3 61.2
2500.00 46.6 60.4
3000.00 38.1 61.0
3500.00 31.9 62.2
4000.00 27.3 63.8
4500.00 23.7 65.5
5000.00 20.8 67.4
5500.00 18.4 67.8
6000.00 16.5 68.2
6500.00 14.8 68.6
7000.00 13.4 69.1
7500.00 12.2 69.6
8000.00 11.2 70.1
8500.00 10.3 70.6
9000.00 9.47 71.1
9500.00 8.75 71.6
10000.00 8.12 72.2