M22xxxB-J Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
2.30 Amps
Holding Torque
252 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.52 Ohms @ 25 C
Phase Inductance
6.10 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00259 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 183 128.5
500.00 160 105.8
1000.00 136 90.2
1500.00 111 77.1
2000.00 81.4 69.2
2500.00 64.7 66.8
3000.00 53.3 66.7
3500.00 45.0 67.7
4000.00 38.7 69.2
4500.00 33.8 71.1
5000.00 29.9 73.1
5500.00 26.7 73.3
6000.00 24.0 73.5
6500.00 21.7 73.8
7000.00 19.8 74.1
7500.00 18.1 74.5
8000.00 16.7 74.9
8500.00 15.4 75.3
9000.00 14.2 75.7
9500.00 13.2 76.2
10000.00 12.3 76.6