M22xxxB-J Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
4.60 Amps
Holding Torque
252 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.380 Ohms @ 25 C
Phase Inductance
1.50 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00259 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 183 128.5
500.00 172 126.7
1000.00 160 126.3
1500.00 148 119.7
2000.00 136 114.6
2500.00 124 110.8
3000.00 111 108.2
3500.00 93.2 106.6
4000.00 81.6 106.8
4500.00 72.3 108.5
5000.00 64.8 111.2
5500.00 58.6 109.6
6000.00 53.4 108.6
6500.00 48.9 107.8
7000.00 45.1 107.2
7500.00 41.8 106.8
8000.00 38.8 106.5
8500.00 36.3 106.4
9000.00 33.9 106.2
9500.00 31.9 106.2
10000.00 30.0 106.2