M22xxxA-J Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
6.50 Amps
Holding Torque
229 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.600 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00259 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 166 129.2
500.00 160 146.7
1000.00 155 163.7
1500.00 149 166.0
2000.00 143 168.5
2500.00 136 171.3
3000.00 130 174.3
3500.00 124 177.7
4000.00 118 181.3
4500.00 111 185.2
5000.00 105 189.4
5500.00 97.9 184.6
6000.00 91.2 180.3
6500.00 80.2 176.7
7000.00 74.4 173.9
7500.00 69.3 171.8
8000.00 64.8 170.2
8500.00 60.9 168.9
9000.00 57.3 168.0
9500.00 54.1 167.2
10000.00 51.2 166.6