M21xxxD-J Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.750 Amps
Holding Torque
133 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.4 Ohms @ 25 C
Phase Inductance
34.5 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 96.1 128.9
500.00 73.7 83.2
1000.00 45.9 58.8
1500.00 29.6 52.9
2000.00 21.1 52.7
2500.00 15.9 54.0
3000.00 12.5 56.0
3500.00 10.0 58.3
4000.00 8.24 60.7
4500.00 6.86 63.2
5000.00 5.77 65.8
5500.00 4.90 66.1
6000.00 4.19 66.3
6500.00 3.61 66.6
7000.00 3.12 66.9
7500.00 2.71 67.2
8000.00 2.36 67.5
8500.00 2.06 67.8
9000.00 1.81 68.1
9500.00 1.58 68.4
10000.00 1.39 68.8