M21xxxD-J Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
1.51 Amps
Holding Torque
133 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.61 Ohms @ 25 C
Phase Inductance
8.60 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 96.7 130.5
500.00 85.7 105.7
1000.00 74.0 87.8
1500.00 61.5 75.2
2000.00 45.9 66.9
2500.00 36.2 64.0
3000.00 29.6 63.8
3500.00 24.7 64.8
4000.00 21.1 66.5
4500.00 18.2 68.5
5000.00 15.9 70.8
5500.00 14.0 70.8
6000.00 12.5 70.9
6500.00 11.2 71.1
7000.00 10.0 71.4
7500.00 9.07 71.7
8000.00 8.23 72.0
8500.00 7.50 72.4
9000.00 6.85 72.7
9500.00 6.28 73.1
10000.00 5.76 73.5