M21xxxB-J Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
2.30 Amps
Holding Torque
135 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.26 Ohms @ 25 C
Phase Inductance
3.80 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 97.8 128.0
500.00 90.5 114.0
1000.00 82.8 103.1
1500.00 74.6 93.4
2000.00 66.1 85.8
2500.00 57.3 80.1
3000.00 45.9 76.4
3500.00 39.0 75.3
4000.00 33.7 75.8
4500.00 29.5 77.1
5000.00 26.1 78.9
5500.00 23.4 78.5
6000.00 21.0 78.5
6500.00 19.0 78.5
7000.00 17.4 78.7
7500.00 15.9 79.0
8000.00 14.6 79.4
8500.00 13.5 79.8
9000.00 12.4 80.3
9500.00 11.5 80.7
10000.00 10.7 81.2