M21xxxB-J Catalog Details

Back to List












Product Line
POWERMAX® M Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
4.60 Amps
Holding Torque
135 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.320 Ohms @ 25 C
Phase Inductance
1.00 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 97.8 128.0
500.00 94.2 132.8
1000.00 90.5 137.8
1500.00 86.7 133.8
2000.00 82.8 130.4
2500.00 78.7 127.6
3000.00 74.6 125.4
3500.00 70.4 123.6
4000.00 66.1 122.3
4500.00 61.7 121.5
5000.00 57.3 121.1
5500.00 50.0 118.3
6000.00 45.7 116.4
6500.00 42.0 115.2
7000.00 38.8 114.7
7500.00 36.0 114.5
8000.00 33.5 114.7
8500.00 31.3 115.1
9000.00 29.3 115.7
9500.00 27.6 116.4
10000.00 26.0 117.2