H22xxxP-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
3.40 Amps
Holding Torque
132 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.680 Ohms @ 25 C
Phase Inductance
2.40 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00230 oz-in-s2
Motor Weight
4.41 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 97.3 133.5
500.00 90.5 124.7
1000.00 83.4 118.4
1500.00 76.0 108.9
2000.00 68.4 101.5
2500.00 60.4 95.8
3000.00 49.6 91.7
3500.00 42.3 89.9
4000.00 36.6 90.2
4500.00 32.2 91.5
5000.00 28.6 93.6
5500.00 25.6 92.6
6000.00 23.1 92.0
6500.00 21.0 91.6
7000.00 19.2 91.3
7500.00 17.6 91.2
8000.00 16.2 91.1
8500.00 15.0 91.2
9000.00 13.9 91.2
9500.00 12.9 91.4
10000.00 12.1 91.5