H22xxxP-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.70 Amps
Holding Torque
132 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.190 Ohms @ 25 C
Phase Inductance
0.600 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00230 oz-in-s2
Motor Weight
4.41 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 96.2 129.8
500.00 92.9 147.0
1000.00 89.5 163.8
1500.00 86.1 165.8
2000.00 82.6 168.2
2500.00 79.0 170.8
3000.00 75.4 173.8
3500.00 71.7 177.0
4000.00 67.9 180.5
4500.00 64.1 184.3
5000.00 60.2 188.4
5500.00 56.2 183.6
6000.00 52.2 179.3
6500.00 45.7 175.6
7000.00 42.3 172.9
7500.00 39.3 170.8
8000.00 36.7 169.2
8500.00 34.3 168.0
9000.00 32.2 167.0
9500.00 30.3 166.3
10000.00 28.6 165.7