H22xxxC-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
3.20 Amps
Holding Torque
137 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.730 Ohms @ 25 C
Phase Inductance
2.80 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00230 oz-in-s2
Motor Weight
4.41 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 99.5 129.3
500.00 91.7 118.6
1000.00 83.5 110.8
1500.00 75.0 100.9
2000.00 66.2 93.2
2500.00 56.9 87.6
3000.00 45.3 84.2
3500.00 38.5 83.5
4000.00 33.3 84.3
4500.00 29.1 86.0
5000.00 25.8 88.2
5500.00 23.1 87.6
6000.00 20.8 87.2
6500.00 18.8 87.1
7000.00 17.2 87.0
7500.00 15.7 87.0
8000.00 14.5 87.1
8500.00 13.3 87.2
9000.00 12.4 87.4
9500.00 11.5 87.6
10000.00 10.7 87.8