H22xxxC-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.40 Amps
Holding Torque
137 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.700 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00230 oz-in-s2
Motor Weight
4.41 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 99.5 129.3
500.00 95.6 142.6
1000.00 91.7 155.6
1500.00 87.7 155.7
2000.00 83.5 156.3
2500.00 79.3 157.4
3000.00 75.0 158.9
3500.00 70.6 160.8
4000.00 66.2 163.2
4500.00 61.6 165.9
5000.00 56.9 169.0
5500.00 49.6 164.4
6000.00 45.3 160.8
6500.00 41.7 158.2
7000.00 38.5 156.2
7500.00 35.7 154.7
8000.00 33.3 153.5
8500.00 31.1 152.5
9000.00 29.1 151.8
9500.00 27.4 151.3
10000.00 25.8 150.8