H21xxxT-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.39 Amps
Holding Torque
77.0 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.80 Ohms @ 25 C
Phase Inductance
8.40 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 55.9 129.3
500.00 50.4 108.2
1000.00 44.5 92.7
1500.00 38.2 79.1
2000.00 31.5 69.1
2500.00 24.0 63.2
3000.00 19.8 60.8
3500.00 16.7 59.9
4000.00 14.3 59.8
4500.00 12.5 60.2
5000.00 11.0 60.9
5500.00 9.76 62.7
6000.00 8.75 64.6
6500.00 7.88 66.6
7000.00 7.15 68.7
7500.00 6.51 70.8
8000.00 5.95 72.9
8500.00 5.47 75.1
9000.00 5.04 77.3
9500.00 4.65 79.5
10000.00 4.31 81.8