H21xxxT-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
2.80 Amps
Holding Torque
77.0 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.720 Ohms @ 25 C
Phase Inductance
2.10 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 56.2 131.0
500.00 53.5 126.1
1000.00 50.7 122.5
1500.00 47.7 113.6
2000.00 44.7 106.0
2500.00 41.6 99.5
3000.00 38.3 94.0
3500.00 35.0 89.4
4000.00 31.5 85.7
4500.00 26.7 83.1
5000.00 24.0 81.8
5500.00 21.7 82.0
6000.00 19.7 82.8
6500.00 18.1 84.0
7000.00 16.6 85.4
7500.00 15.4 87.1
8000.00 14.3 88.9
8500.00 13.3 90.8
9000.00 12.5 92.8
9500.00 11.7 94.9
10000.00 11.0 97.0