H21xxxC-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.90 Amps
Holding Torque
75.4 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.670 Ohms @ 25 C
Phase Inductance
1.90 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 54.9 130.5
500.00 52.5 127.6
1000.00 50.0 125.5
1500.00 47.4 117.5
2000.00 44.7 110.5
2500.00 41.9 104.5
3000.00 39.1 99.4
3500.00 36.2 95.0
4000.00 33.1 91.3
4500.00 28.5 88.4
5000.00 25.6 86.4
5500.00 23.2 86.2
6000.00 21.2 86.6
6500.00 19.4 87.5
7000.00 17.9 88.8
7500.00 16.6 90.3
8000.00 15.4 92.0
8500.00 14.4 93.8
9000.00 13.4 95.8
9500.00 12.6 97.8
10000.00 11.9 99.9