H21xxxC-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.80 Amps
Holding Torque
75.4 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.190 Ohms @ 25 C
Phase Inductance
0.500 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 54.9 130.5
500.00 53.7 153.3
1000.00 52.5 175.5
1500.00 51.2 179.6
2000.00 50.0 183.7
2500.00 48.7 187.9
3000.00 47.4 192.2
3500.00 46.0 196.5
4000.00 44.7 201.0
4500.00 43.3 205.5
5000.00 41.9 210.1
5500.00 40.5 209.9
6000.00 39.1 209.9
6500.00 37.6 210.1
7000.00 36.2 210.5
7500.00 34.7 211.0
8000.00 33.1 211.8
8500.00 30.0 212.7
9000.00 28.4 213.8
9500.00 26.9 215.2
10000.00 25.5 217.1