H21xxxB-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
0.710 Amps
Holding Torque
76.8 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.8 Ohms @ 25 C
Phase Inductance
32.7 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 56.1 131.3
500.00 44.9 88.9
1000.00 32.0 65.0
1500.00 20.1 54.9
2000.00 14.6 52.5
2500.00 11.2 52.1
3000.00 8.90 52.5
3500.00 7.28 53.2
4000.00 6.07 54.2
4500.00 5.14 55.3
5000.00 4.40 56.4
5500.00 3.80 58.6
6000.00 3.31 60.8
6500.00 2.90 63.0
7000.00 2.56 65.2
7500.00 2.27 67.4
8000.00 2.02 69.6
8500.00 1.80 71.9
9000.00 1.62 74.1
9500.00 1.45 76.4
10000.00 1.31 78.7