H21xxxB-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
1.41 Amps
Holding Torque
76.8 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.73 Ohms @ 25 C
Phase Inductance
8.20 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 55.8 129.6
500.00 50.4 108.9
1000.00 44.7 93.5
1500.00 38.5 80.0
2000.00 32.0 69.9
2500.00 24.4 63.8
3000.00 20.1 61.2
3500.00 16.9 60.2
4000.00 14.6 60.1
4500.00 12.7 60.4
5000.00 11.2 61.1
5500.00 9.95 62.9
6000.00 8.91 64.8
6500.00 8.04 66.8
7000.00 7.29 68.8
7500.00 6.64 70.9
8000.00 6.08 73.1
8500.00 5.58 75.2
9000.00 5.14 77.4
9500.00 4.75 79.6
10000.00 4.40 81.9