H21xxxA-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.70 Amps
Holding Torque
79.1 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.760 Ohms @ 25 C
Phase Inductance
2.40 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 57.2 128.4
500.00 54.3 122.0
1000.00 51.1 117.1
1500.00 47.9 107.9
2000.00 44.5 100.0
2500.00 41.0 93.4
3000.00 37.4 87.9
3500.00 33.6 83.4
4000.00 28.2 80.0
4500.00 25.0 78.1
5000.00 22.4 77.3
5500.00 20.2 77.9
6000.00 18.4 79.0
6500.00 16.8 80.4
7000.00 15.5 82.0
7500.00 14.3 83.8
8000.00 13.2 85.7
8500.00 12.3 87.7
9000.00 11.5 89.7
9500.00 10.8 91.9
10000.00 10.1 94.0