H21xxxA-J Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.40 Amps
Holding Torque
79.1 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.600 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 57.2 128.4
500.00 55.8 145.6
1000.00 54.3 162.4
1500.00 52.7 162.9
2000.00 51.1 163.8
2500.00 49.5 164.8
3000.00 47.9 166.1
3500.00 46.2 167.6
4000.00 44.5 169.3
4500.00 42.8 171.2
5000.00 41.0 173.3
5500.00 39.2 172.6
6000.00 37.4 172.2
6500.00 35.5 172.0
7000.00 33.6 172.0
7500.00 31.7 172.3
8000.00 28.2 173.0
8500.00 26.5 174.3
9000.00 25.0 176.0
9500.00 23.6 178.0
10000.00 22.4 180.2