E22xxxP-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.70 Amps
Holding Torque
184 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.190 Ohms @ 25 C
Phase Inductance
0.500 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00230 oz-in-s2
Motor Weight
4.41 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 133 129.8
500.00 129 151.2
1000.00 124 171.9
1500.00 120 175.9
2000.00 115 180.0
2500.00 110 184.3
3000.00 105 188.8
3500.00 100 193.6
4000.00 95.4 198.5
4500.00 90.4 203.6
5000.00 85.4 209.0
5500.00 80.3 204.3
6000.00 75.1 200.0
6500.00 69.9 196.2
7000.00 65.0 193.0
7500.00 57.6 190.6
8000.00 53.7 188.8
8500.00 50.3 187.5
9000.00 47.2 186.5
9500.00 44.4 185.7
10000.00 41.9 185.2