E22xxxC-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.40 Amps
Holding Torque
191 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.700 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00230 oz-in-s2
Motor Weight
4.41 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 138 129.3
500.00 133 143.4
1000.00 128 157.2
1500.00 122 157.9
2000.00 117 159.0
2500.00 111 160.5
3000.00 105 162.3
3500.00 99.4 164.5
4000.00 93.6 167.1
4500.00 87.6 169.9
5000.00 81.6 173.1
5500.00 75.5 168.4
6000.00 65.6 164.2
6500.00 60.2 161.0
7000.00 55.5 158.6
7500.00 51.4 156.8
8000.00 47.8 155.3
8500.00 44.6 154.1
9000.00 41.8 153.2
9500.00 39.2 152.5
10000.00 36.9 152.0