E21xxxT-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.39 Amps
Holding Torque
108 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.80 Ohms @ 25 C
Phase Inductance
9.00 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
14.6 lbs
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
0.00 78.7 129.3
500.00 69.7 106.7
1000.00 60.3 90.3
1500.00 50.4 76.4
2000.00 38.1 66.4
2500.00 30.0 61.5
3000.00 24.5 59.5
3500.00 20.5 58.9
4000.00 17.5 59.0
4500.00 15.2 59.5
5000.00 13.3 60.3
5500.00 11.7 62.2
6000.00 10.5 64.1
6500.00 9.39 66.2
7000.00 8.47 68.3
7500.00 7.68 70.4
8000.00 6.99 72.6
8500.00 6.39 74.8
9000.00 5.85 77.0
9500.00 5.38 79.2
10000.00 4.96 81.4