E21xxxT-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
2.80 Amps
Holding Torque
108 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.720 Ohms @ 25 C
Phase Inductance
2.20 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 79.1 131.0
500.00 74.7 125.0
1000.00 70.1 120.3
1500.00 65.3 110.9
2000.00 60.5 103.0
2500.00 55.6 96.2
3000.00 50.5 90.6
3500.00 45.3 86.0
4000.00 38.1 82.3
4500.00 33.7 80.3
5000.00 30.0 79.4
5500.00 27.1 79.9
6000.00 24.5 80.9
6500.00 22.4 82.2
7000.00 20.6 83.8
7500.00 19.0 85.5
8000.00 17.6 87.4
8500.00 16.3 89.4
9000.00 15.2 91.4
9500.00 14.2 93.6
10000.00 13.3 95.7