E21xxxC-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.90 Amps
Holding Torque
106 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.670 Ohms @ 25 C
Phase Inductance
2.00 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 77.2 130.5
500.00 73.2 126.4
1000.00 69.1 123.4
1500.00 64.9 114.8
2000.00 60.6 107.5
2500.00 56.2 101.2
3000.00 51.8 95.8
3500.00 47.2 91.3
4000.00 42.6 87.6
4500.00 36.0 84.9
5000.00 32.2 83.4
5500.00 29.0 83.5
6000.00 26.4 84.2
6500.00 24.1 85.3
7000.00 22.1 86.7
7500.00 20.4 88.4
8000.00 18.9 90.1
8500.00 17.6 92.0
9000.00 16.4 94.0
9500.00 15.4 96.1
10000.00 14.4 98.2