E21xxxC-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.80 Amps
Holding Torque
106 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.190 Ohms @ 25 C
Phase Inductance
0.500 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 77.2 130.5
500.00 75.2 152.8
1000.00 73.2 174.6
1500.00 71.1 178.2
2000.00 69.1 182.0
2500.00 67.0 185.8
3000.00 64.9 189.8
3500.00 62.8 193.9
4000.00 60.6 198.1
4500.00 58.4 202.4
5000.00 56.2 206.8
5500.00 54.0 206.4
6000.00 51.8 206.3
6500.00 49.5 206.4
7000.00 47.2 206.7
7500.00 44.9 207.2
8000.00 42.6 207.9
8500.00 38.3 208.9
9000.00 36.0 210.2
9500.00 34.0 212.1
10000.00 32.2 214.2