E21xxxB-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
0.710 Amps
Holding Torque
108 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.8 Ohms @ 25 C
Phase Inductance
34.9 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 79.0 131.3
500.00 60.8 86.6
1000.00 38.7 62.4
1500.00 24.9 53.8
2000.00 17.8 51.8
2500.00 13.5 51.7
3000.00 10.7 52.2
3500.00 8.65 53.0
4000.00 7.14 54.0
4500.00 5.99 55.1
5000.00 5.08 56.3
5500.00 4.35 58.5
6000.00 3.75 60.6
6500.00 3.26 62.9
7000.00 2.84 65.1
7500.00 2.49 67.3
8000.00 2.20 69.6
8500.00 1.94 71.8
9000.00 1.72 74.1
9500.00 1.53 76.3
10000.00 1.36 78.6