E21xxxB-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
1.41 Amps
Holding Torque
108 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.73 Ohms @ 25 C
Phase Inductance
8.70 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 78.6 129.6
500.00 69.7 107.3
1000.00 60.5 91.1
1500.00 50.8 77.2
2000.00 40.7 67.2
2500.00 30.5 62.0
3000.00 24.9 59.9
3500.00 20.9 59.2
4000.00 17.9 59.3
4500.00 15.5 59.8
5000.00 13.6 60.5
5500.00 12.0 62.3
6000.00 10.7 64.3
6500.00 9.60 66.3
7000.00 8.67 68.4
7500.00 7.86 70.6
8000.00 7.16 72.7
8500.00 6.55 74.9
9000.00 6.01 77.1
9500.00 5.52 79.3
10000.00 5.10 81.6