E21xxxA-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.70 Amps
Holding Torque
112 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.760 Ohms @ 25 C
Phase Inductance
2.50 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 80.8 128.4
500.00 75.8 120.9
1000.00 70.7 115.1
1500.00 65.5 105.4
2000.00 60.1 97.2
2500.00 54.5 90.4
3000.00 48.9 84.8
3500.00 43.0 80.2
4000.00 35.7 77.3
4500.00 31.4 75.9
5000.00 28.0 75.4
5500.00 25.2 76.3
6000.00 22.8 77.5
6500.00 20.8 79.0
7000.00 19.1 80.7
7500.00 17.5 82.6
8000.00 16.2 84.5
8500.00 15.1 86.6
9000.00 14.0 88.7
9500.00 13.1 90.8
10000.00 12.2 93.0