E21xxxA-J Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.40 Amps
Holding Torque
112 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.600 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00120 oz-in-s2
Motor Weight
2.43 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 80.8 128.4
500.00 78.3 145.1
1000.00 75.8 161.3
1500.00 73.3 161.5
2000.00 70.7 161.9
2500.00 68.1 162.6
3000.00 65.5 163.6
3500.00 62.8 164.9
4000.00 60.1 166.4
4500.00 57.3 168.1
5000.00 54.5 170.1
5500.00 51.7 169.3
6000.00 48.9 168.8
6500.00 46.0 168.5
7000.00 43.0 168.6
7500.00 40.3 169.1
8000.00 35.8 170.3
8500.00 33.6 171.9
9000.00 31.6 173.8
9500.00 29.8 176.0
10000.00 28.1 178.4