N43xxxN-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
7.70 Amps
Holding Torque
4370 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.540 Ohms @ 25 C
Phase Inductance
13.0 mH
Thermal Resistance
1.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.229 oz-in-s2
Motor Weight
56.6 lb
Motor Length
7.92 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 3170 129.7
500.00 625 47.6
1000.00 290 51.9
1500.00 177 59.6
2000.00 122 67.5
2500.00 89.5 75.5
3000.00 68.7 83.4
3500.00 54.2 91.4
4000.00 43.5 99.4
4500.00 35.0 107.4
5000.00 27.7 115.4
5500.00 20.9 121.7
6000.00 14.2 128.0
6500.00 7.06 134.4
7000.00 0.00 140.7
7500.00 0.00 147.0
8000.00 0.00 153.4
8500.00 0.00 159.7
9000.00 0.00 166.0
9500.00 0.00 172.4
10000.00 0.00 178.7