N43xxxN-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
15.4 Amps
Holding Torque
4370 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.150 Ohms @ 25 C
Phase Inductance
3.20 mH
Thermal Resistance
1.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.229 oz-in-s2
Motor Weight
56.6 lb
Motor Length
7.92 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 3170 129.7
500.00 1250 67.6
1000.00 627 80.9
1500.00 405 86.8
2000.00 292 93.5
2500.00 224 100.4
3000.00 179 107.4
3500.00 147 114.5
4000.00 123 121.6
4500.00 105 128.6
5000.00 90.4 135.7
5500.00 78.9 141.4
6000.00 69.5 147.1
6500.00 61.6 152.8
7000.00 54.9 158.5
7500.00 49.2 164.2
8000.00 44.2 169.9
8500.00 39.7 175.6
9000.00 35.7 181.3
9500.00 32.0 187.0
10000.00 28.5 192.7