N43xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.90 Amps
Holding Torque
4320 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.31 Ohms @ 25 C
Phase Inductance
30.7 mH
Thermal Resistance
1.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.229 oz-in-s2
Motor Weight
56.6 lb
Motor Length
7.92 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 3130 128.6
500.00 394 43.5
1000.00 174 45.6
1500.00 102 52.9
2000.00 67.3 60.4
2500.00 47.6 67.8
3000.00 34.3 75.3
3500.00 23.8 82.7
4000.00 13.8 90.2
4500.00 2.97 97.6
5000.00 0.00 105.1
5500.00 0.00 111.7
6000.00 0.00 118.2
6500.00 0.00 124.8
7000.00 0.00 131.4
7500.00 0.00 137.9
8000.00 0.00 144.5
8500.00 0.00 151.1
9000.00 0.00 157.6
9500.00 0.00 164.2
10000.00 0.00 170.8