N43xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.20 Amps
Holding Torque
4340 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.830 Ohms @ 25 C
Phase Inductance
19.6 mH
Thermal Resistance
1.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.229 oz-in-s2
Motor Weight
56.6 lb
Motor Length
7.92 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 3150 130.0
500.00 502 45.3
1000.00 228 48.3
1500.00 137 55.9
2000.00 92.3 63.6
2500.00 66.8 71.4
3000.00 50.4 79.2
3500.00 38.7 86.9
4000.00 29.4 94.7
4500.00 21.2 102.5
5000.00 13.1 110.3
5500.00 4.33 116.7
6000.00 0.00 123.2
6500.00 0.00 129.6
7000.00 0.00 136.1
7500.00 0.00 142.6
8000.00 0.00 149.0
8500.00 0.00 155.5
9000.00 0.00 161.9
9500.00 0.00 168.4
10000.00 0.00 174.8