N42xxxN-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
7.90 Amps
Holding Torque
3130 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.400 Ohms @ 25 C
Phase Inductance
8.40 mH
Thermal Resistance
1.33 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.155 oz-in-s2
Motor Weight
40.7 lb
Motor Length
5.91 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 2270 129.8
500.00 691 53.6
1000.00 351 59.6
1500.00 232 65.8
2000.00 171 72.4
2500.00 133 79.2
3000.00 108 85.9
3500.00 89.9 92.7
4000.00 76.3 99.5
4500.00 65.7 106.3
5000.00 57.1 113.1
5500.00 50.1 118.6
6000.00 44.0 124.0
6500.00 38.7 129.4
7000.00 33.8 134.9
7500.00 29.1 140.3
8000.00 24.5 145.7
8500.00 19.8 151.2
9000.00 14.8 156.6
9500.00 9.49 162.0
10000.00 3.73 167.5