N42xxxN-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
15.8 Amps
Holding Torque
3130 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.110 Ohms @ 25 C
Phase Inductance
2.10 mH
Thermal Resistance
1.33 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.155 oz-in-s2
Motor Weight
40.7 lb
Motor Length
5.91 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 2270 129.8
500.00 1340 90.8
1000.00 691 107.2
1500.00 467 108.5
2000.00 351 111.8
2500.00 280 115.5
3000.00 232 119.5
3500.00 197 123.5
4000.00 171 127.6
4500.00 150 131.8
5000.00 133 135.9
5500.00 119 141.3
6000.00 108 146.6
6500.00 98.2 152.0
7000.00 89.9 157.3
7500.00 82.6 162.7
8000.00 76.3 168.0
8500.00 70.6 173.4
9000.00 65.7 178.7
9500.00 61.2 184.1
10000.00 57.1 189.5