N42xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
9.90 Amps
Holding Torque
3140 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.260 Ohms @ 25 C
Phase Inductance
5.50 mH
Thermal Resistance
1.33 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.155 oz-in-s2
Motor Weight
40.7 lb
Motor Length
5.91 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 2290 130.8
500.00 843 60.2
1000.00 433 68.5
1500.00 288 74.1
2000.00 213 80.4
2500.00 168 86.8
3000.00 137 93.3
3500.00 115 99.8
4000.00 98.0 106.3
4500.00 85.0 112.9
5000.00 74.5 119.4
5500.00 66.0 124.9
6000.00 58.8 130.3
6500.00 52.7 135.7
7000.00 47.4 141.2
7500.00 42.7 146.6
8000.00 38.3 152.1
8500.00 34.3 157.5
9000.00 30.4 162.9
9500.00 26.6 168.4
10000.00 22.7 173.8