N42xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
8.10 Amps
Holding Torque
3080 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.380 Ohms @ 25 C
Phase Inductance
7.80 mH
Thermal Resistance
1.33 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.155 oz-in-s2
Motor Weight
40.7 lb
Motor Length
5.91 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 2250 131.3
500.00 718 54.8
1000.00 366 61.0
1500.00 242 67.1
2000.00 179 73.7
2500.00 140 80.4
3000.00 114 87.1
3500.00 94.7 93.9
4000.00 80.6 100.6
4500.00 69.5 107.4
5000.00 60.7 114.2
5500.00 53.4 119.6
6000.00 47.2 125.1
6500.00 41.7 130.5
7000.00 36.9 135.9
7500.00 32.3 141.4
8000.00 27.9 146.8
8500.00 23.5 152.2
9000.00 19.0 157.7
9500.00 14.2 163.1
10000.00 9.16 168.6