N42xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
3.20 Amps
Holding Torque
3110 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.40 Ohms @ 25 C
Phase Inductance
51.1 mH
Thermal Resistance
1.33 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.155 oz-in-s2
Motor Weight
40.7 lb
Motor Length
5.91 in
Radial Loading Force
110 lbs
Axial Loading Force
405 lbs
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
0.00 2270 131.6
500.00 285 42.6
1000.00 135 44.0
1500.00 84.1 49.9
2000.00 58.3 55.8
2500.00 42.3 61.7
3000.00 30.1 67.7
3500.00 18.5 73.6
4000.00 5.43 79.5
4500.00 0.00 85.5
5000.00 0.00 91.4
5500.00 0.00 96.7
6000.00 0.00 101.9
6500.00 0.00 107.1
7000.00 0.00 112.3
7500.00 0.00 117.5
8000.00 0.00 122.8
8500.00 0.00 128.0
9000.00 0.00 133.2
9500.00 0.00 138.4
10000.00 0.00 143.6