N41xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
5.30 Amps
Holding Torque
1650 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.620 Ohms @ 25 C
Phase Inductance
11.1 mH
Thermal Resistance
1.87 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0783 oz-in-s2
Motor Weight
24.3 lb
Motor Length
3.89 in
Radial Loading Force
125 lbs
Axial Loading Force
405 lbs
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
0.00 1200 128.7
500.00 414 52.8
1000.00 212 56.0
1500.00 140 60.1
2000.00 103 64.7
2500.00 80.6 69.4
3000.00 65.5 74.2
3500.00 54.6 79.1
4000.00 46.4 83.9
4500.00 40.1 88.8
5000.00 35.0 93.6
5500.00 30.9 97.0
6000.00 27.4 100.4
6500.00 24.4 103.8
7000.00 21.7 107.2
7500.00 19.4 110.6
8000.00 17.1 114.0
8500.00 15.0 117.4
9000.00 12.9 120.8
9500.00 10.7 124.2
10000.00 8.52 127.6