N41xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
10.7 Amps
Holding Torque
1650 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.160 Ohms @ 25 C
Phase Inductance
2.80 mH
Thermal Resistance
1.87 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0783 oz-in-s2
Motor Weight
24.3 lb
Motor Length
3.89 in
Radial Loading Force
125 lbs
Axial Loading Force
405 lbs
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
0.00 1200 130.9
500.00 781 88.9
1000.00 414 95.5
1500.00 280 95.9
2000.00 211 98.6
2500.00 168 102.0
3000.00 139 105.7
3500.00 118 109.5
4000.00 102 113.3
4500.00 90.0 117.2
5000.00 80.0 121.1
5500.00 71.7 124.5
6000.00 64.9 128.0
6500.00 59.0 131.5
7000.00 54.0 134.9
7500.00 49.7 138.4
8000.00 45.9 141.9
8500.00 42.6 145.4
9000.00 39.6 148.9
9500.00 36.9 152.4
10000.00 34.5 155.9