N41xxxJ-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.70 Amps
Holding Torque
1630 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.31 Ohms @ 25 C
Phase Inductance
40.4 mH
Thermal Resistance
1.87 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0783 oz-in-s2
Motor Weight
24.3 lb
Motor Length
3.89 in
Radial Loading Force
125 lbs
Axial Loading Force
405 lbs
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
0.00 1170 127.6
500.00 223 43.9
1000.00 110 45.0
1500.00 70.1 48.8
2000.00 50.1 52.7
2500.00 38.0 56.6
3000.00 30.0 60.6
3500.00 24.1 64.6
4000.00 19.5 68.5
4500.00 15.4 72.5
5000.00 11.6 76.5
5500.00 7.47 79.6
6000.00 2.92 82.7
6500.00 0.00 85.8
7000.00 0.00 88.8
7500.00 0.00 91.9
8000.00 0.00 95.0
8500.00 0.00 98.1
9000.00 0.00 101.2
9500.00 0.00 104.3
10000.00 0.00 107.4