N41xxxJ-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.50 Amps
Holding Torque
1630 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.590 Ohms @ 25 C
Phase Inductance
10.1 mH
Thermal Resistance
1.87 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0783 oz-in-s2
Motor Weight
24.3 lb
Motor Length
3.89 in
Radial Loading Force
125 lbs
Axial Loading Force
405 lbs
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
0.00 1190 131.9
500.00 434 54.3
1000.00 223 57.5
1500.00 148 61.5
2000.00 109 66.1
2500.00 85.4 70.8
3000.00 69.5 75.7
3500.00 58.1 80.5
4000.00 49.5 85.4
4500.00 42.9 90.3
5000.00 37.5 95.2
5500.00 33.2 98.6
6000.00 29.5 102.0
6500.00 26.4 105.4
7000.00 23.7 108.8
7500.00 21.3 112.2
8000.00 19.0 115.6
8500.00 16.9 119.1
9000.00 14.9 122.5
9500.00 12.9 125.9
10000.00 10.9 129.3