N34xxxM-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
11.3 Amps
Holding Torque
2140 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.200 Ohms @ 25 C
Phase Inductance
2.60 mH
Thermal Resistance
1.34 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0750 oz-in-s2
Motor Weight
33.3 lb
Motor Length
7.68 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1550 130.1
500.00 966 90.1
1000.00 494 98.1
1500.00 326 99.3
2000.00 239 102.8
2500.00 187 106.9
3000.00 152 111.3
3500.00 126 115.8
4000.00 107 120.4
4500.00 92.8 125.0
5000.00 81.2 129.6
5500.00 71.7 135.2
6000.00 63.9 140.7
6500.00 57.4 146.3
7000.00 51.8 151.8
7500.00 47.0 157.4
8000.00 42.9 162.9
8500.00 39.3 168.5
9000.00 36.2 174.1
9500.00 33.4 179.6
10000.00 30.9 185.2