N34xxxK-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.00 Amps
Holding Torque
2030 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.670 Ohms @ 25 C
Phase Inductance
8.10 mH
Thermal Resistance
1.34 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0750 oz-in-s2
Motor Weight
33.3 lb
Motor Length
7.68 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1470 128.7
500.00 566 57.5
1000.00 279 60.5
1500.00 179 64.6
2000.00 128 69.3
2500.00 98.2 74.3
3000.00 78.1 79.3
3500.00 63.9 84.4
4000.00 53.4 89.5
4500.00 45.4 94.7
5000.00 39.1 99.8
5500.00 34.1 104.6
6000.00 29.9 109.4
6500.00 26.5 114.3
7000.00 23.6 119.1
7500.00 21.1 123.9
8000.00 18.9 128.7
8500.00 17.0 133.5
9000.00 15.3 138.4
9500.00 13.7 143.2
10000.00 12.2 148.0