N33xxxL-L Catalog Details

Back to List












Product Line
POWERPAC® N Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
9.00 Amps
Holding Torque
1850 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.260 Ohms @ 25 C
Phase Inductance
3.40 mH
Thermal Resistance
1.61 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0567 oz-in-s2
Motor Weight
26.2 lb
Motor Length
6.13 in
Radial Loading Force
110 lbs
Axial Loading Force
306 lbs
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
0.00 1350 131.0
500.00 827 86.1
1000.00 422 92.1
1500.00 280 90.8
2000.00 207 91.6
2500.00 162 93.1
3000.00 132 94.8
3500.00 111 96.6
4000.00 94.5 98.5
4500.00 81.9 100.4
5000.00 71.9 102.4
5500.00 63.8 108.0
6000.00 57.0 113.7
6500.00 51.4 119.3
7000.00 46.5 125.0
7500.00 42.4 130.7
8000.00 38.8 136.4
8500.00 35.7 142.0
9000.00 32.9 147.7
9500.00 30.4 153.4
10000.00 28.2 159.1